How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AE1: | 0.97 |
| AD: | 8.85 | B: | 13 |
| AK: | 4.5 | BF: | 0.41 |
| C: | 14 in | D: | 5.12 |
| BD: | 5.88 | V: | 4.26 in |
| AG: | 10.5 | AE2: | 0.68 |
| BE: | 0.38 in | F: | 5.81 |
| I: | 7.5 in | G: | 2.91 |
| LQ: | 7.85 in | AJ: | 5.88 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 19.402 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

