How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AG: | 10.5 |
| T: | 2 | BD: | 9 |
| LQ1: | 8.61 in | C: | 14 in |
| AD: | 8.85 | G: | 2.91 |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.68 | AE1: | 0.97 |
| B: | 13 | F: | 5.81 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| BE1: | 0.5 in | V: | 4.26 in |
| I: | 7.5 in | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Thrust Rating - output shaft: | 2449 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.402 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

