How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BF: | 0.53 |
| F: | 5.81 | AG: | 10.5 |
| AK: | 8.5 | AD: | 8.85 |
| C: | 14 in | BD: | 9 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| I: | 7.5 in | V: | 4.26 in |
| B: | 13 | AE2: | 0.68 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AJ: | 7.25 |
| AE1: | 0.97 | G: | 2.91 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2449 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

