Grove Gear HMQ252-10-1-2.000-250TC-L2
Part #:HMQ252-10-1-2.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | F: | 5.81 |
| BF: | 0.53 | RQ: | 8.54 in |
| AE2: | 0.68 | LQ1: | 9.17 in |
| BD: | 9 | AD: | 8.85 |
| I: | 7.5 in | D: | 5.12 |
| AG: | 10.5 | AE1: | 0.97 |
| V: | 4.26 in | BE1: | 0.5 in |
| B: | 13 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| T: | 2 | C: | 14 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 32 | Input Bore (C Face): | 1.625 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2449 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.402 |
| Motor Frame Size: | 250TC | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

