Grove Gear HMQ252-10-1-2.000-250TC-L3
Part #:HMQ252-10-1-2.000-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 2 | LQ1: | 9.17 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | AE2: | 0.68 |
| I: | 7.5 in | D: | 5.12 |
| AD: | 8.85 | RQ: | 8.54 in |
| B: | 13 | G: | 2.91 |
| C: | 14 in | F: | 5.81 |
| AE1: | 0.97 | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 10:1 | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 2449 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ252 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.402 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

