Grove Gear HMQ252-10-1-2.000-250TC-L4
Part #:HMQ252-10-1-2.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AE1: | 0.97 |
| RQ: | 8.54 in | AK: | 8.5 |
| LQ1: | 9.17 in | I: | 7.5 in |
| G: | 2.91 | AD: | 8.85 |
| BD: | 9 | T: | 2 |
| D: | 5.12 | V: | 4.26 in |
| F: | 5.81 | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 13 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AG: | 10.5 |
Technical Specifications
| Output RPM: | 175 | Service Factor: | 1 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.402 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

