How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 2.91 |
| T: | 2 | AG: | 10.5 |
| F: | 5.81 | LQ: | 7.85 in |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AE2: | 0.68 |
| BD: | 5.88 | AD: | 8.85 |
| AK: | 4.5 | C: | 14 in |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 5.12 |
| B: | 13 | AE1: | 0.97 |
Technical Specifications
| Ratio: | 10:1 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 19.402 | Thrust Rating - output shaft: | 2449 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

