How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | B: | 13 |
| D: | 5.12 | C: | 14 in |
| AK: | 4.5 | G: | 2.91 |
| AD: | 8.85 | RQ: | 7.35 in |
| T: | 2 | BE: | 0.38 in |
| I: | 7.5 in | AE1: | 0.97 |
| V: | 4.26 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AE2: | 0.68 | AJ: | 5.88 |
| AG: | 10.5 | F: | 5.81 |
Technical Specifications
| Thrust Rating - output shaft: | 2449 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.402 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

