How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 5.12 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| B: | 13 | T: | 2 |
| BD: | 5.88 | G: | 2.91 |
| V: | 4.26 in | AE2: | 0.68 |
| RQ: | 7.35 in | AE1: | 0.97 |
| BF: | 0.41 | C: | 14 in |
| AG: | 10.5 | AD: | 8.85 |
| LQ: | 7.85 in | F: | 5.81 |
Technical Specifications
| Ratio Range: | 10:1 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 32 |
| Thrust Rating - output shaft: | 2449 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.402 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

