How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE: | 0.38 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | AE1: | 0.97 |
| G: | 2.91 | F: | 5.81 |
| AD: | 8.85 | AG: | 10.5 |
| T: | 2 | RQ: | 7.35 in |
| C: | 14 in | D: | 5.12 |
| LQ: | 7.85 in | V: | 4.26 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 19.402 | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 2449 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

