How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AE2: | 0.68 |
| AJ: | 5.88 | F: | 5.81 |
| AG: | 10.5 | BF: | 0.41 |
| AK: | 4.5 | V: | 4.26 in |
| B: | 13 | AD: | 8.85 |
| RQ: | 7.35 in | BD: | 5.88 |
| D: | 5.12 | C: | 14 in |
| AE1: | 0.97 | LQ: | 7.85 in |
| G: | 2.91 | BE: | 0.38 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 19.402 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2449 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

