How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 7.5 in |
| AD: | 8.85 | AE1: | 0.97 |
| BD: | 5.88 | C: | 14 in |
| B: | 13 | BE: | 0.38 in |
| V: | 4.26 in | RQ: | 7.35 in |
| T: | 2.188 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| LQ: | 7.85 in | F: | 5.81 |
| G: | 2.91 | AG: | 10.5 |
| D: | 5.12 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 19.402 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Bore Code: | 35 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2449 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

