How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AJ: | 7.25 |
| I: | 7.5 in | B: | 13 |
| RQ: | 7.98 in | AD: | 8.85 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 2.188 | LQ1: | 8.61 in |
| C: | 14 in | F: | 5.81 |
| V: | 4.26 in | BF: | 0.53 |
| AK: | 8.5 | G: | 2.91 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.402 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2449 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

