How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| V: | 4.26 in | B: | 13 |
| AD: | 8.85 | AE2: | 0.68 |
| AJ: | 7.25 | G: | 2.91 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| AE1: | 0.97 | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| F: | 5.81 | AG: | 10.5 |
| D: | 5.12 | LQ1: | 8.61 in |
| I: | 7.5 in | T: | 2.188 |
Technical Specifications
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2449 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.402 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

