How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.68 |
| C: | 14 in | V: | 4.26 in |
| G: | 2.91 | AE1: | 0.97 |
| D: | 5.12 | LQ1: | 8.61 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| B: | 13 | AK: | 8.5 |
| AG: | 10.5 | F: | 5.81 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| I: | 7.5 in | AJ: | 7.25 |
| T: | 2.188 | BF: | 0.53 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 19.402 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2449 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

