How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| V: | 4.26 in | BE1: | 0.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| BF: | 0.53 | I: | 7.5 in |
| F: | 5.81 | AG: | 10.5 |
| RQ: | 7.98 in | AD: | 8.85 |
| C: | 14 in | T: | 2.188 |
| LQ1: | 8.61 in | D: | 5.12 |
| G: | 2.91 | AK: | 8.5 |
Technical Specifications
| Model Code: | HMQ252 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 10:1 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2449 |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.402 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

