How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AJ: | 7.25 |
| D: | 5.12 | I: | 7.5 in |
| LQ1: | 8.61 in | AD: | 8.85 |
| AK: | 8.5 | BF: | 0.53 |
| V: | 4.26 in | AE1: | 0.97 |
| BE1: | 0.5 in | T: | 2.188 |
| G: | 2.91 | BD: | 9 |
| AE2: | 0.68 | F: | 5.81 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| RQ: | 7.98 in | AG: | 10.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.402 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2449 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

