How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| B: | 13 | AK: | 8.5 |
| AE1: | 0.97 | BF: | 0.53 |
| AD: | 8.85 | D: | 5.12 |
| C: | 14 in | RQ: | 7.98 in |
| V: | 4.26 in | G: | 2.91 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 2.188 | BD: | 9 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| F: | 5.81 | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Output Diameter (in): | 2.188 in |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2449 |
| Input HP @ 1750 RPM: | 19.402 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 35 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

