Grove Gear HMQ252-10-1-2.188-250TC
Part #:HMQ252-10-1-2.188-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BD: | 9 |
| AE2: | 0.68 | C: | 14 in |
| AJ: | 7.25 | RQ: | 8.54 in |
| BE1: | 0.5 in | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| B: | 13 | G: | 2.91 |
| AK: | 8.5 | BF: | 0.53 |
| F: | 5.81 | AE1: | 0.97 |
| LQ1: | 9.17 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | T: | 2.188 |
Technical Specifications
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2449 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 19.402 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

