Grove Gear HMQ252-10-1-2.188-250TC-L3
Part #:HMQ252-10-1-2.188-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | C: | 14 in |
| RQ: | 8.54 in | LQ1: | 9.17 in |
| AE2: | 0.68 | T: | 2.188 |
| AJ: | 7.25 | AK: | 8.5 |
| AE1: | 0.97 | BF: | 0.53 |
| G: | 2.91 | D: | 5.12 |
| I: | 7.5 in | AD: | 8.85 |
| AG: | 10.5 | B: | 13 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Thrust Rating - output shaft: | 2449 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

