How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 2.188 |
| B: | 13 | D: | 5.12 |
| I: | 7.5 in | BF: | 0.41 |
| AK: | 4.5 | C: | 14 in |
| AG: | 10.5 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BE: | 0.38 in | G: | 2.91 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| AJ: | 5.88 | F: | 5.81 |
| AD: | 8.85 | AE2: | 0.68 |
Technical Specifications
| Thrust Rating - output shaft: | 2449 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.402 | Output RPM: | 175 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

