How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| LQ: | 7.85 in | BE: | 0.38 in |
| T: | 2.188 | RQ: | 7.35 in |
| AK: | 4.5 | I: | 7.5 in |
| C: | 14 in | AD: | 8.85 |
| V: | 4.26 in | BD: | 5.88 |
| B: | 13 | F: | 5.81 |
| D: | 5.12 | AG: | 10.5 |
| AE1: | 0.97 | AJ: | 5.88 |
| AE2: | 0.68 | G: | 2.91 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 2449 |
| Ratio: | 10:1 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 19.402 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

