How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 5.12 |
| AG: | 10.5 | LQ: | 7.85 in |
| V: | 4.26 in | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.68 |
| C: | 14 in | AD: | 8.85 |
| G: | 2.91 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BF: | 0.41 | B: | 13 |
| BD: | 5.88 | AE1: | 0.97 |
| T: | 2.25 | F: | 5.81 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.25 in | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2449 | Output RPM: | 175 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 19.402 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

