How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | G: | 2.91 |
| BD: | 5.88 | AD: | 8.85 |
| I: | 7.5 in | AJ: | 5.88 |
| AE1: | 0.97 | C: | 14 in |
| AG: | 10.5 | LQ: | 7.85 in |
| T: | 2.25 | D: | 5.12 |
| AE2: | 0.68 | BE: | 0.38 in |
| V: | 4.26 in | B: | 13 |
Technical Specifications
| Model Code: | HMQ252 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 2449 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| Motor Frame Size: | 140TC | Bore Code: | 36 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 19.402 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

