How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| AK: | 8.5 | AD: | 8.85 |
| BD: | 9 | RQ: | 7.98 in |
| D: | 5.12 | AJ: | 7.25 |
| B: | 13 | F: | 5.81 |
| AG: | 10.5 | BF: | 0.53 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| AE2: | 0.68 | T: | 2.25 |
| G: | 2.91 | C: | 14 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.402 |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2449 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

