How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | F: | 5.81 |
| BF: | 0.53 | AG: | 10.5 |
| AE1: | 0.97 | AJ: | 7.25 |
| V: | 4.26 in | AD: | 8.85 |
| BD: | 9 | C: | 14 in |
| G: | 2.91 | BE1: | 0.5 in |
| D: | 5.12 | LQ1: | 8.61 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | AK: | 8.5 |
| AE2: | 0.68 | T: | 2.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 19.402 | Ratio: | 10:1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 2449 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

