Grove Gear HMQ252-10-1-2.250-250TC-L1
Part #:HMQ252-10-1-2.250-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | AE2: | 0.68 |
| BD: | 9 | F: | 5.81 |
| D: | 5.12 | AJ: | 7.25 |
| V: | 4.26 in | LQ1: | 9.17 in |
| G: | 2.91 | BF: | 0.53 |
| T: | 2.25 | B: | 13 |
| AE1: | 0.97 | AD: | 8.85 |
| I: | 7.5 in | AG: | 10.5 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2449 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output RPM: | 175 |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.402 | Output Diameter (in): | 2.25 in |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

