Grove Gear HMQ252-10-1-2.250-250TC-L3
Part #:HMQ252-10-1-2.250-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AK: | 8.5 | AG: | 10.5 |
| BE1: | 0.5 in | C: | 14 in |
| AE1: | 0.97 | LQ1: | 9.17 in |
| T: | 2.25 | AJ: | 7.25 |
| I: | 7.5 in | AE2: | 0.68 |
| V: | 4.26 in | F: | 5.81 |
| BD: | 9 | RQ: | 8.54 in |
| B: | 13 | D: | 5.12 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Diameter (in): | 2.25 in |
| Motor Frame Size: | 250TC | Model Code: | HMQ252 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.402 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2449 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Bore Code: | 36 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

