How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 7.35 in |
| B: | 13 | BD: | 5.88 |
| BF: | 0.41 | LQ: | 7.85 in |
| F: | 5.81 | AE2: | 0.68 |
| AJ: | 5.88 | C: | 14 in |
| AK: | 4.5 | T: | 2.25 |
| AG: | 10.5 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AE1: | 0.97 | G: | 2.91 |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 2449 | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 19.402 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

