How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | T: | 2.438 |
| AE1: | 0.97 | BE: | 0.38 in |
| G: | 2.91 | AG: | 10.5 |
| I: | 7.5 in | BD: | 5.88 |
| LQ: | 7.85 in | AE2: | 0.68 |
| BF: | 0.41 | AD: | 8.85 |
| V: | 4.26 in | F: | 5.81 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | B: | 13 |
| AJ: | 5.88 | RQ: | 7.35 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.402 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2449 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Bore Code: | 39 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

