Grove Gear HMQ252-10-1-2.438-180TC-L1
Part #:HMQ252-10-1-2.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 14 in |
| BD: | 9 | AD: | 8.85 |
| AE2: | 0.68 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| RQ: | 7.98 in | AJ: | 7.25 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | G: | 2.91 |
| D: | 5.12 | I: | 7.5 in |
| F: | 5.81 | T: | 2.438 |
Technical Specifications
| Assembly: | HMQ-1 | Output RPM: | 175 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2449 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.402 | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

