Grove Gear HMQ252-10-1-2.438-180TC-L9
Part #:HMQ252-10-1-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| F: | 5.81 | AE1: | 0.97 |
| AK: | 8.5 | RQ: | 7.98 in |
| B: | 13 | V: | 4.26 in |
| C: | 14 in | D: | 5.12 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| G: | 2.91 | T: | 2.438 |
| AD: | 8.85 | BD: | 9 |
| I: | 7.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.402 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 39 |
| Assembly: | HMQ-1 | Output RPM: | 175 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Input Bore (C Face): | 1.125 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

