Grove Gear HMQ252-10-1-2.438-210TC-L1
Part #:HMQ252-10-1-2.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | G: | 2.91 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BD: | 9 |
| F: | 5.81 | I: | 7.5 in |
| AD: | 8.85 | C: | 14 in |
| B: | 13 | AK: | 8.5 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| D: | 5.12 | BE1: | 0.5 in |
| RQ: | 7.98 in | AG: | 10.5 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Ratio: | 10:1 | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 2449 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.402 | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

