Grove Gear HMQ252-10-1-2.438-210TC-L4
Part #:HMQ252-10-1-2.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 | AG: | 10.5 |
| V: | 4.26 in | AE1: | 0.97 |
| BF: | 0.53 | AE2: | 0.68 |
| I: | 7.5 in | BE1: | 0.5 in |
| B: | 13 | AK: | 8.5 |
| LQ1: | 8.61 in | BD: | 9 |
| G: | 2.91 | T: | 2.438 |
| AJ: | 7.25 | C: | 14 in |
| RQ: | 7.98 in | D: | 5.12 |
Technical Specifications
| Motor Frame Size: | 210TC | Bore Code: | 39 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 19.402 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.438 in |
| Assembly: | HMQ-1 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

