Grove Gear HMQ252-10-1-2.438-210TC-L9
Part #:HMQ252-10-1-2.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | G: | 2.91 |
| I: | 7.5 in | C: | 14 in |
| AE2: | 0.68 | AG: | 10.5 |
| AK: | 8.5 | BF: | 0.53 |
| T: | 2.438 | AD: | 8.85 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 4.26 in | AJ: | 7.25 |
| RQ: | 7.98 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| D: | 5.12 | LQ1: | 8.61 in |
Technical Specifications
| Center Distance (in): | 5.25 | Bore Code: | 39 |
| Output RPM: | 175 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.402 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2449 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

