Grove Gear HMQ252-10-1-2.438-250TC-L2
Part #:HMQ252-10-1-2.438-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| BD: | 9 | C: | 14 in |
| B: | 13 | BE1: | 0.5 in |
| F: | 5.81 | AE1: | 0.97 |
| D: | 5.12 | AD: | 8.85 |
| LQ1: | 9.17 in | AK: | 8.5 |
| G: | 2.91 | V: | 4.26 in |
| T: | 2.438 | I: | 7.5 in |
| RQ: | 8.54 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.402 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2449 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Bore Code: | 39 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

