How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BF: | 0.41 |
| AE1: | 0.97 | B: | 13 |
| AE2: | 0.68 | AJ: | 5.88 |
| F: | 5.81 | AD: | 8.85 |
| G: | 2.91 | V: | 4.26 in |
| D: | 5.12 | LQ: | 7.85 in |
| BD: | 5.88 | I: | 7.5 in |
| T: | 2.438 | AK: | 4.5 |
| AG: | 10.5 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | C: | 14 in |
Technical Specifications
| Bore Code: | 39 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.402 |
| Output Diameter (in): | 2.438 in | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 175 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

