How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | F: | 5.81 |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AD: | 8.85 | I: | 7.5 in |
| D: | 5.12 | AE1: | 0.97 |
| AK: | 8.5 | RQ: | 7.98 in |
| T: | 2.5 | V: | 4.26 in |
| G: | 2.91 | C: | 14 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2449 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Bore Code: | 40 | Motor Frame Size: | 180TC |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

