How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BE1: | 0.5 in |
| T: | 2.5 | C: | 14 in |
| D: | 5.12 | LQ1: | 8.61 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.68 | B: | 13 |
| RQ: | 7.98 in | AK: | 8.5 |
| AG: | 10.5 | AD: | 8.85 |
| F: | 5.81 | I: | 7.5 in |
| V: | 4.26 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2449 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 19.402 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Bore Code: | 40 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

