How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AD: | 8.85 |
| B: | 13 | T: | 2.5 |
| C: | 14 in | BF: | 0.53 |
| V: | 4.26 in | F: | 5.81 |
| AG: | 10.5 | D: | 5.12 |
| AK: | 8.5 | AE2: | 0.68 |
| G: | 2.91 | AJ: | 7.25 |
| BE1: | 0.5 in | AE1: | 0.97 |
| BD: | 9 | I: | 7.5 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 19.402 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2449 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

