How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | G: | 2.91 |
| C: | 14 in | AE1: | 0.97 |
| AE2: | 0.68 | D: | 5.12 |
| AG: | 10.5 | BF: | 0.53 |
| BE1: | 0.5 in | F: | 5.81 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 9 | I: | 7.5 in |
| RQ: | 7.98 in | AK: | 8.5 |
| AD: | 8.85 | T: | 2.5 |
| AJ: | 7.25 | LQ1: | 8.61 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.402 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 210TC |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Bore Code: | 40 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.5 in |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2449 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

