How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BF: | 0.53 |
| T: | 2.5 | BD: | 9 |
| D: | 5.12 | AE2: | 0.68 |
| G: | 2.91 | RQ: | 8.54 in |
| BE1: | 0.5 in | AG: | 10.5 |
| AK: | 8.5 | B: | 13 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| F: | 5.81 | AE1: | 0.97 |
| V: | 4.26 in | LQ1: | 9.17 in |
| I: | 7.5 in | AD: | 8.85 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 2449 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-1 |
| Motor Frame Size: | 250TC | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 40 | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.402 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

