How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| T: | 2.5 | C: | 14 in |
| AE1: | 0.97 | AJ: | 7.25 |
| BD: | 9 | AD: | 8.85 |
| I: | 7.5 in | AG: | 10.5 |
| BE1: | 0.5 in | G: | 2.91 |
| LQ1: | 9.17 in | V: | 4.26 in |
| BF: | 0.53 | D: | 5.12 |
| F: | 5.81 | B: | 13 |
| RQ: | 8.54 in | AE2: | 0.68 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.402 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2449 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

