How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | V: | 4.26 in |
| T: | 2.5 | BD: | 9 |
| AK: | 8.5 | G: | 2.91 |
| BF: | 0.53 | F: | 5.81 |
| AE2: | 0.68 | AG: | 10.5 |
| C: | 14 in | B: | 13 |
| AJ: | 7.25 | AD: | 8.85 |
| BE1: | 0.5 in | D: | 5.12 |
| RQ: | 8.54 in | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 40 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.402 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2449 |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

