How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | AE1: | 0.97 |
| C: | 14 in | V: | 4.26 in |
| BF: | 0.41 | G: | 2.91 |
| BE: | 0.38 in | I: | 7.5 in |
| D: | 5.12 | AE2: | 0.68 |
| AG: | 10.5 | LQ: | 7.85 in |
| BD: | 5.88 | AK: | 4.5 |
| RQ: | 7.35 in | B: | 13 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| F: | 5.81 | AD: | 8.85 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2449 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

