How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 5.12 |
| BE: | 0.38 in | T: | 2.688 |
| AK: | 4.5 | I: | 7.5 in |
| RQ: | 7.35 in | LQ: | 7.85 in |
| AJ: | 5.88 | B: | 13 |
| AE1: | 0.97 | BD: | 5.88 |
| C: | 14 in | F: | 5.81 |
| G: | 2.91 | AG: | 10.5 |
| AD: | 8.85 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
Technical Specifications
| Output RPM: | 175 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2449 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 19.402 |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 5/8 X 4.00 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

