How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | I: | 7.5 in |
| C: | 14 in | G: | 2.91 |
| V: | 4.26 in | BD: | 9 |
| AJ: | 7.25 | D: | 5.12 |
| LQ1: | 8.61 in | F: | 5.81 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 10.5 | AE2: | 0.68 |
| AE1: | 0.97 | BF: | 0.53 |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | B: | 13 |
Technical Specifications
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 19.402 | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

