How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 8.61 in |
| AE1: | 0.97 | C: | 14 in |
| AG: | 10.5 | AJ: | 7.25 |
| BF: | 0.53 | B: | 13 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| G: | 2.91 | F: | 5.81 |
| T: | 2.688 | I: | 7.5 in |
| V: | 4.26 in | AK: | 8.5 |
| AD: | 8.85 | BE1: | 0.5 in |
| RQ: | 7.98 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 2449 | Assembly: | HMQ-1 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 19.402 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

