How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AD: | 8.85 |
| V: | 4.26 in | AE2: | 0.68 |
| T: | 2.688 | G: | 2.91 |
| AG: | 10.5 | B: | 13 |
| BE1: | 0.5 in | I: | 7.5 in |
| AE1: | 0.97 | C: | 14 in |
| AJ: | 7.25 | F: | 5.81 |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| BD: | 9 | D: | 5.12 |
Technical Specifications
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Input Bore (C Face): | 1.375 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 19.402 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 2449 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

