Grove Gear HMQ252-10-1-2.688-250TC-L1
Part #:HMQ252-10-1-2.688-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 9.17 in |
| BF: | 0.53 | T: | 2.688 |
| C: | 14 in | AE2: | 0.68 |
| F: | 5.81 | V: | 4.26 in |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| G: | 2.91 | AG: | 10.5 |
| I: | 7.5 in | RQ: | 8.54 in |
| AD: | 8.85 | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 13 |
Technical Specifications
| Thrust Rating - output shaft: | 2449 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Output RPM: | 175 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 10:1 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 19.402 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

